User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 7
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
TABH - Reduced Ball-Lock retainer - Heavy Duty - For BL*/BLH*/BLE*/BLEH*/BLK* BALL-LOCK punches
Bill of material
MDL - TABH.160
REF
Reference
TABH.160
u
MAT
Material
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
D
Ø D
16
u
BALL
Ø Ball
12
u
A
53.5
u
B
50
u
H
41
L
9
u
U
31
u
Y
6.0
u
K
19.05
u
G
31.74
u
X
13.5
u
M
9
u
T
15
u
R
14.5
u
S
7.0
u
A0
28
u
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices