User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 45
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
S60 - Guide shafts
Bill of material
MDL Europe - S60.006.020
REF
Reference
S60.006.020
u
L1
20
u
D
6
u
D1
d
M4
u
L2
6
u
S
s
3
u
T
t
2.5
u
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices