User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 55
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
S50 - Elastomer springs - 70 Shore A
Bill of material
MDL Europe - S50.016.012
REF
Reference
S50.016.012
u
D1
16
u
D
d
6.5
u
D2
fmax
23
u
LO
Lo
12
u
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices