User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 96
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
S36 - Extra-heavy load springs
Bill of material
MDL Europe - S36.010.025
REF
Reference
S36.010.025
u
D
Hole Ø
10.0
u
D1
Rod d Ø
5.0
u
LO
Free length
25
u
C
RATE required to deflect 1 mm
3.270
u
L25
Load - Total deflection recommended for long life (25% of Lo)
13.70
u
DE25
Deflect. - Total deflection recommended for long life (25% of Lo)
4.20
u
LT
Load - Total travel to solid
29.50
u
DT
Deflect. - Total travel to solid
8.70
u
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices