Catalog navigation
CAD model selection
Selectable products: 107
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
S11 - Light load springs
Bill of material
MDL Europe - S11.010.025
REF
Reference
D
Hole Ø
D1
Rod d Ø
LO
Free length
mm
C
RATE required to deflect 1 mm
L25
Load - Total deflection recommended for long life (25% of Lo)
daN
DE25
Deflect. - Total deflection recommended for long life (25% of Lo)
mm
L30
Load - Total deflection recommended for average life (30% of Lo)
daN
DE30
Deflect. - Total deflection recommended for average life (30% of Lo)
mm
L40
Load - Maximum operating deflection (40% of Lo)
daN
DE40
Deflect. - Maximum operating deflection (40% of Lo)
mm
LT
Load - Total travel to solid
daN
DT
Deflect. - Total travel to solid
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices