User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 64
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
PPF - PPL - PPR - PPV - Cylindrical head punches - Shaped punches
Bill of material
MDL - PPL.320.071A 20.5x20x20
REF
Reference
PPL.320.071A 20.5x20x20
FORM
Form
L
u
MAT
Material
D
Ø D
32
u
H
Ø H
35
u
L2
L1
P
Enter value for P
mm
cm
inch
ft
W
Enter value for W
mm
cm
inch
ft
FS
Flat spot
T
Flat spot rotation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices