User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 24
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
PFB - Dome head precision punches - Blanck punch
Bill of material
MDL - PFB.105.071B
REF
Reference
PFB.105.071B
MAT
Material
Z90 WDCV 06050402 / 60 - 64 Hrc
D
Ø D
10.5
u
H
Ø H
15.0
u
R
15
u
L1
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices