User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 10
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
P03 - Retaining washer for pillar with tapered fitting
Bill of material
MDL Porter Besson - P03.012.000
REF
Reference
P03.012.000
u
P
Ø Pillar
12
u
mm
D1
5.5
u
mm
D2
14
u
mm
A
a
2
u
mm
SCREW
Screw
A05.005.012(M5x12)
u
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices