User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 10
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
P01 - 1/2 Retaining ring for cylindrical pillar with lower retainer
Bill of material
MDL Porter Besson - P01.012.000
REF
Reference
P01.012.000
u
P
Ø Pillar
12
u
mm
E
1.6
u
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices