User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 52
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
MDF - MDL - MDR - MDV - Straight die bushes with tapered recesses - Shaped die bushes
Bill of material
MDL - MDL.500.32A 10x2.5
REF
Reference
MDL.500.32A 10x2.5
FORM
Form
L
u
MAT
Material
D
Ø D
50
u
A
Ø A
35.7
u
L
P
Ø P
Enter value for P
Ø P
mm
cm
inch
ft
W
Enter value for W
mm
cm
inch
ft
FS
Flat spot
T
Flat spot rotation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices