User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 24
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
MB - MLB - Straight die bushes - Die blancks
Bill of material
MDL - MB.450.32.8A
REF
Reference
MB.450.32.8A
MAT
Material
D
Ø D
45
u
DX
m5
u
B
Ø B
36.0
u
H
SH
Ø Start Hole
2.0
u
L
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices