User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 24
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
M - MLS - Straight die bushes - Round die bushes
Bill of material
MDL - M.450.32.8A 2.5
REF
Reference
M.450.32.8A 2.5
MAT
Material
D
Ø D
45
u
B
Ø B
36.0
u
H
P
Ø P
Enter value for P
Ø P
mm
cm
inch
ft
L
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices