User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 34
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
HB - Guide bushing - Type HB
Bill of material
MDL Porter Besson - HB.012.025
REF
Reference
HB.012.025
u
D1
ø D1
12
u
E2
25
u
E
23
u
F
10
u
D2
ø D2
22
u
D3
ø D3
-
u
D4
ø D4
25
u
H
3
u
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices