Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
DB11 - Demountable steel guide bushing
Bill of material
MDL Europe - DB11.019.012
REF
Reference
MAT
Material
Steel bushings: DB11 high rigidity and resistance
TYP
Type
OPT
Option
D1
mm
D2
mm
D3
mm
D4
mm
E
mm
NOCLAMPS
No. of clamps
CLAMPS
Clamps
B02.006.100
SCREW
Screw
A05.006.012
H
h
6 mm
M
mm
N
mm
Q1
mm
Q2
mm
T
10 mm
F
mm
L
mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices