User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 7
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
CC - Square retainers - For PP*/PPE* shaped punches
Bill of material
MDL - CC.130
REF
Reference
CC.130
u
MAT
Material
Mounting plate: 43/48 HRc / Shock plate: 32/38 HRc
D
Ø D
13
u
C
45
u
H
13
u
J
15.5
u
K
28.5
u
L
13
u
M
26
u
R
9
u
R1
9
u
S
16
u
T
9
u
U
8
u
U1
9
u
Y
9
u
Z
17
u
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices