User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
BLS - Ball-Lock punches - Round punches - Light Duty
Bill of material
MDL - BLS.130.071A 8x16
REF
Reference
BLS.130.071A 8x16
MAT
Material
D
Ø D
13
u
BALL
Ø Ball
8
P
Ø P
Enter value for P
Ø P
mm
cm
inch
ft
L2
L1
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices