User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 7
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
BLKS - Ball-Lock punches - Round punches
Bill of material
MDL - BLKS.160.071B 18
REF
Reference
BLKS.160.071B 18
MAT
Material
D
Ø D
16
u
P
Ø P
Enter value for P
Ø P
mm
cm
inch
ft
BALL
Ø Ball
8
u
L1
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices