User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 28
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
BLKF - BLKL - BLKR - BLKV - Ball-Lock punches
Bill of material
MDL - BLKL.400.071A 28.5x28 + T90
REF
Reference
BLKL.400.071A 28.5x28 + T90
FORM
Form
L
u
MAT
Material
D
Ø D
40
u
BALL
Ø Ball
12
u
G
Ø D max
55.5
u
P
Ø P
Enter value for P
Ø P
mm
cm
inch
ft
W
Enter value for W
mm
cm
inch
ft
L1
FS
Flat spot
T
Flat spot rotation
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices