User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 7
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
BLKB - Ball-Lock punches - Punch blanck
Bill of material
MDL - BLKB.160.071B
REF
Reference
BLKB.160.071B
MAT
Material
D
Ø D
16
u
B
Ø B
32.5
u
BALL
Ø Ball
8
u
L1
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices