您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
Administration
歡迎
CAD模型
Administration
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
歡迎
CAD模型
Administration
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
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
D99.140.020-Guidage MDL-70-40-40
AMDL - Atelier Mécanique de La Lauch
Standard DIE SETS
Powered by
CAD模型選擇
生成CAD模型
{mdl/standards_die_sets/d89.prj},{NB=D99.140.020_Guidage MDL_70_40_40_0},{GUIDE=Guidage MDL},{A1=400},{B2=70},{C1=40},{C2=40},{OPTION=0},{C3=32},{X=3},{PPATH=d89/d89_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
D89-D99 - Rectangular die sets with four pillars and ball bearing guides
Bill of material
D99.140.020-Guidage MDL-70-40-40
REF
Reference
D99.140.020
D99.140.020
GUIDE
Guidage MDL
Guidage MDL-PB AFNOR
Guidage MDL-BlueLine DIN
Guidage divers (non actif)
Guidage MDL
Guidage MDL-PB AFNOR
Guidage MDL-BlueLine DIN
Guidage divers (non actif)
A1
Work space, direction A
400
400
mm
B2
Work space, direction A
70
120
165
250
70
120
165
250
mm
B1
Work space, direction B
200
200
mm
A2
Work space, direction B
270
270
mm
C1
±1
40
50
40
50
mm
C2
±1
40
50
40
50
mm
OPTION
C3 Intermediate plate
Without intermediate plate
With intermediate plate
Without intermediate plate
With intermediate plate
C3
±1
32
32
mm
D1L
D1/L - L: Pin Length recommendations (following DIN 9868)
25/200
25/200
mm
E1
315
315
mm
E2
115
115
mm
P
42
42
mm
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處