您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
Administration
歡迎
CAD模型
Administration
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
歡迎
CAD模型
Administration
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
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Europe - B40.024.035
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Powered by
CAD模型選擇
生成CAD模型
{mdl/guiding_elements_mdl/b40.prj},{NB=mdl_europe_B40.024.035_1},{REF=B40.024.035},{MAT=Case-hardened and tempered to 60 - 64 HRC},{OPT=1},{D1=24},{F=35},{D2=45},{D3=49},{D4=54},{E=30},{CLAMPS=B01.006.000},{QTY=3},{SCREW=M6 x 16},{M=31},{N=38.2},{Q1R=26/27},{Q2=37.1},{T=14.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 34
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
B40 - Demountable ball bearing bushing
Bill of material
MDL Europe - B40.024.035
REF
Reference
B40.024.035
B40.024.035
MAT
Material
Case-hardened and tempered to 60 - 64 HRC
OPT
Option
With mounting clamps and screws
Without mounting clamps and screws
With mounting clamps and screws
Without mounting clamps and screws
D1
24
24
mm
F
35
35
mm
D2
45
45
mm
D3
49
49
mm
D4
54
54
mm
E
30
30
mm
CLAMPS
Clamps
B01.006.000
B01.006.000
QTY
Qty
3
3
SCREW
Screw
M6 x 16
M6 x 16
M
31
31
mm
N
38.2
38.2
mm
Q1R
Q1/R
26/27
26/27
mm
Q2
37.1
37.1
mm
T
14.7
14.7
mm
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處