User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 6
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
D97 - Rectangular die sets with rear pillars and ball bearing guides
Bill of material
MDL Europe - D97.140.020-Guidage MDL-128-40-40
REF
Reference
D97.140.020
GUIDE
A1
Work space
400
u
B2
Work space
B1
200
C1
±1
C2
±1
D1L
D1/L - L: Pin Length recommendations (following DIN 9868)
32/220
E
310
P
45.0
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices