User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 6
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
MDL Europe
Description
D84-D94 - Rectangular die sets with four pillars
Bill of material
D94.140.020-Guidage MDL-77-40-40
REF
Reference
D94.140.020
GUIDE
A1
Work space, direction A
400
u
B2
Work space, direction A
B1
Work space, direction B
200
A2
Work space, direction B
277
C1
±1
C2
±1
OPTION
C3 Intermediate plate
C3
±1
32
u
D1L
D1/L - L: Pin Length recommendations (following DIN 9868)
25/200
E1
324
E2
124
P
38
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices